How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | LQ: | 6.45 in |
| P: | 3.69 in | D: | 4.5 |
| G: | 3.26 | BE: | 0.38 in |
| BD: | 5.88 | H: | 0.53 in |
| T: | 1.5 | AK: | 4.5 |
| LL: | 4.25 in | AB: | 6.38 |
| V: | 2.75 in | I: | 6.1 in |
| AA: | 14 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Model Code: | 42YF | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.39 | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output RPM: | 35 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 50:1 | Output Diameter (in): | 1.5 in |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

