How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | I: | 6.1 in |
| AF: | 0.38 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| LQ: | 6.45 in | H: | 0.53 in |
| AB: | 6.38 | AG: | 8.5 |
| D: | 4.5 | T: | 1.5 |
| LL: | 4.25 in | AA: | 14 |
| AK: | 4.5 | V: | 2.75 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AE2: | 0.63 | P: | 3.69 in |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 3.39 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Assembly: | YF-1 | Output RPM: | 35 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

