How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | H: | 0.53 in |
| V: | 2.75 in | BE: | 0.38 in |
| AJ: | 5.88 | I: | 6.1 in |
| LL: | 4.25 in | BD: | 5.88 |
| T: | 1.5 | AK: | 4.5 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | AG: | 8.5 |
| LQ: | 6.45 in | AF: | 0.38 |
| AA: | 14 | AB: | 6.38 |
| G: | 3.26 | AE2: | 0.63 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 60:1 |
| Series Code: | OE | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.7 | Output Shaft Direction: | 1 |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

