How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | G: | 3.26 |
| V: | 2.75 in | AF: | 0.38 |
| AK: | 4.5 | LQ: | 6.45 in |
| T: | 1.5 | BE: | 0.38 in |
| BF: | 0.41 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| LL: | 4.25 in | D: | 4.5 |
| H: | 0.53 in | I: | 6.1 in |
| AA: | 14 | AG: | 8.5 |
| AB: | 6.38 | AJ: | 5.88 |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Model Code: | 42YF | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Assembly: | YF-1 | Output RPM: | 233 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

