How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BF: | 0.41 |
| AJ: | 5.88 | AF: | 0.38 |
| BE: | 0.38 in | G: | 3.26 |
| D: | 4.5 | AA: | 14 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | BD: | 5.88 |
| AB: | 6.38 | T: | 1.5 |
| V: | 2.75 in | LL: | 4.25 in |
| AK: | 4.5 | I: | 6.1 in |
| P: | 3.69 in | AG: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.5 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 14.1 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 7.5:1 |
| Bore Code: | 24 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output RPM: | 233 |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

