How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AA: | 14 |
| V: | 2.75 in | LQ: | 6.45 in |
| G: | 3.26 | AG: | 8.5 |
| T: | 1.5 | AK: | 4.5 |
| AJ: | 5.88 | LL: | 4.25 in |
| P: | 3.69 in | BD: | 5.88 |
| I: | 6.1 in | D: | 4.5 |
| BE: | 0.38 in | AB: | 6.38 |
| AF: | 0.38 | H: | 0.53 in |
| AE2: | 0.63 | BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.79 |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Series Code: | OE |
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

