How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | P: | 3.69 in |
| G: | 3.26 | V: | 2.75 in |
| D: | 4.5 | BE: | 0.38 in |
| LQ: | 6.45 in | AK: | 4.5 |
| BF: | 0.41 | AB: | 6.38 |
| AE2: | 0.63 | AJ: | 5.88 |
| LL: | 4.25 in | BD: | 5.88 |
| AA: | 14 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| I: | 6.1 in | AF: | 0.38 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output RPM: | 21.9 | Series Code: | OE |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Model Code: | 42YF | Output Diameter (in): | 1.5 in |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 1.79 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

