How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | T: | 1.625 |
| LQ: | 6.45 in | AE2: | 0.63 |
| P: | 3.69 in | AA: | 14 |
| AF: | 0.38 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| BE: | 0.38 in | H: | 0.53 in |
| AK: | 4.5 | BF: | 0.41 |
| G: | 3.26 | I: | 6.1 in |
| BD: | 5.88 | V: | 2.75 in |
| LL: | 4.25 in | D: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 12.9 |
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.875 | Assembly: | YF-1 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

