How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | LQ: | 6.45 in |
| BD: | 5.88 | AJ: | 5.88 |
| AA: | 14 | I: | 6.1 in |
| AK: | 4.5 | V: | 2.75 in |
| LL: | 4.25 in | BE: | 0.38 in |
| BF: | 0.41 | H: | 0.53 in |
| P: | 3.69 in | AG: | 8.5 |
| AE2: | 0.63 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| D: | 4.5 | T: | 1.625 |
Technical Specifications
| Bore Code: | 26 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.625 in |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Model Code: | 42YF | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.2 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

