How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | P: | 3.69 in |
| LQ: | 6.45 in | AE2: | 0.63 |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AJ: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | AF: | 0.38 |
| D: | 4.5 | V: | 2.75 in |
| AG: | 8.5 | G: | 3.26 |
| T: | 1.625 | I: | 6.1 in |
| AB: | 6.38 | AA: | 14 |
Technical Specifications
| Assembly: | YF-1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.3 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output RPM: | 117 | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

