How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| V: | 2.75 in | AJ: | 5.88 |
| P: | 3.69 in | I: | 6.1 in |
| AF: | 0.38 | T: | 1.625 |
| BE: | 0.38 in | D: | 4.5 |
| AB: | 6.38 | AG: | 8.5 |
| AK: | 4.5 | BD: | 5.88 |
| LL: | 4.25 in | G: | 3.26 |
| AA: | 14 | AE2: | 0.63 |
| LQ: | 6.45 in | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Output RPM: | 87.5 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.875 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

