How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AE2: | 0.63 |
| D: | 4.5 | H: | 0.53 in |
| AG: | 8.5 | BF: | 0.41 |
| AA: | 14 | LQ: | 6.45 in |
| AK: | 4.5 | AJ: | 5.88 |
| BD: | 5.88 | T: | 1.625 |
| BE: | 0.38 in | LL: | 4.25 in |
| I: | 6.1 in | G: | 3.26 |
| AB: | 6.38 | P: | 3.69 in |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 43.8 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 4.2 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

