How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | V: | 2.75 in |
| AK: | 4.5 | I: | 6.1 in |
| P: | 3.69 in | AG: | 8.5 |
| G: | 3.26 | BD: | 5.88 |
| AF: | 0.38 | H: | 0.53 in |
| AA: | 14 | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | T: | 1.625 |
| D: | 4.5 | AB: | 6.38 |
| LQ: | 6.45 in | AE2: | 0.63 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Model Code: | 42YF |
| Output Diameter (in): | 1.625 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

