How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| AF: | 0.38 | AG: | 8.5 |
| BF: | 0.41 | LQ: | 6.45 in |
| LL: | 4.25 in | T: | 1.625 |
| I: | 6.1 in | AK: | 4.5 |
| V: | 2.75 in | G: | 3.26 |
| AJ: | 5.88 | AA: | 14 |
| D: | 4.5 | P: | 3.69 in |
| BD: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | AE2: | 0.63 |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Model Code: | 42YF |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 4.2 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio Range: | 40:1 |
| Bore Code: | 26 | Motor Frame Size: | 140TC |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

