How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| AF: | 0.38 | BE: | 0.38 in |
| AE2: | 0.63 | BD: | 5.88 |
| P: | 3.69 in | D: | 4.5 |
| AJ: | 5.88 | AB: | 6.38 |
| AG: | 8.5 | LQ: | 6.45 in |
| V: | 2.75 in | I: | 6.1 in |
| BF: | 0.41 | LL: | 4.25 in |
| G: | 3.26 | T: | 1.625 |
| Center Distance (in): | 4.25 in | AA: | 14 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Bore Code: | 26 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 15.5 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 339 | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Model Code: | 42YF | Series Code: | OE |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

