How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BD: | 5.88 |
| LL: | 4.25 in | T: | 1.625 |
| D: | 4.5 | AB: | 6.38 |
| H: | 0.53 in | AK: | 4.5 |
| AA: | 14 | G: | 3.26 |
| BE: | 0.38 in | P: | 3.69 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | BF: | 0.41 |
| V: | 2.75 in | AF: | 0.38 |
| AJ: | 5.88 | LQ: | 6.45 in |
Technical Specifications
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 26 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 339 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 15.5 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

