How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | H: | 0.53 in |
| P: | 3.69 in | AA: | 14 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | AB: | 6.38 |
| AE2: | 0.63 | D: | 4.5 |
| LQ: | 6.45 in | AF: | 0.38 |
| LL: | 4.25 in | BE: | 0.38 in |
| G: | 3.26 | AK: | 4.5 |
| BF: | 0.41 | AG: | 8.5 |
| I: | 6.1 in | V: | 2.75 in |
Technical Specifications
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Output RPM: | 35 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Product Type: | Right Angle | Model Code: | 42YF |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Assembly: | YF-1 | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.39 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

