How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | H: | 0.53 in |
| G: | 3.26 | AG: | 8.5 |
| V: | 2.75 in | T: | 1.625 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| D: | 4.5 | I: | 6.1 in |
| P: | 3.69 in | AJ: | 5.88 |
| AK: | 4.5 | AB: | 6.38 |
| LL: | 4.25 in | AA: | 14 |
| BF: | 0.41 | AF: | 0.38 |
| LQ: | 6.45 in | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.7 |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Bore Code: | 26 | Output RPM: | 29.2 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.625 in |
| Ratio Range: | 60:1 | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Series Code: | OE | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

