How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | LL: | 4.25 in |
| P: | 3.69 in | LQ: | 6.45 in |
| AE2: | 0.63 | D: | 4.5 |
| T: | 1.625 | I: | 6.1 in |
| AA: | 14 | AG: | 8.5 |
| BF: | 0.41 | AJ: | 5.88 |
| AK: | 4.5 | AF: | 0.38 |
| BD: | 5.88 | BE: | 0.38 in |
| AB: | 6.38 | G: | 3.26 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Bore Code: | 26 | Ratio: | 60:1 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 2.7 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

