How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| I: | 6.1 in | AK: | 4.5 |
| AA: | 14 | AG: | 8.5 |
| G: | 3.26 | BD: | 5.88 |
| BF: | 0.41 | LL: | 4.25 in |
| H: | 0.53 in | AE2: | 0.63 |
| AF: | 0.38 | AB: | 6.38 |
| LQ: | 6.45 in | BE: | 0.38 in |
| D: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 14.1 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YF |
| Output RPM: | 233 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Assembly: | YF-1 | Ratio: | 7.5:1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series Code: | OE | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

