How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BD: | 5.88 |
| AE2: | 0.63 | BE: | 0.38 in |
| AG: | 8.5 | G: | 3.26 |
| T: | 1.625 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | P: | 3.69 in |
| LQ: | 6.45 in | BF: | 0.41 |
| H: | 0.53 in | D: | 4.5 |
| AB: | 6.38 | AJ: | 5.88 |
| AA: | 14 | AK: | 4.5 |
| V: | 2.75 in | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 233 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 14.1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

