How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | G: | 3.26 |
| BE: | 0.38 in | H: | 0.53 in |
| D: | 4.5 | P: | 3.69 in |
| AK: | 4.5 | AB: | 6.38 |
| LL: | 4.25 in | LQ: | 6.45 in |
| AF: | 0.38 | AJ: | 5.88 |
| BD: | 5.88 | AA: | 14 |
| BF: | 0.41 | T: | 1.625 |
| I: | 6.1 in | AE2: | 0.63 |
| V: | 2.75 in | AG: | 8.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Output RPM: | 21.9 | Motor Frame Size: | 140TC |
| Bore Code: | 26 | Ratio: | 80:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Service Factor: | 1 |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.79 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

