How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 2.75 in |
| AB: | 6.38 | AA: | 14 |
| H: | 0.53 in | P: | 3.69 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | G: | 3.26 |
| AK: | 8.5 | AG: | 8.5 |
| BE1: | 0.5 in | T: | 1.625 |
| AF: | 0.38 | I: | 6.1 in |
| LQ1: | 7.21 in | AE2: | 0.63 |
| LL: | 4.25 in | BD: | 9 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 42YF | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 12.9 |
| Bore Code: | 26 | Output RPM: | 175 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

