How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BE1: | 0.5 in |
| AJ: | 7.25 | AE2: | 0.63 |
| LQ1: | 7.21 in | H: | 0.53 in |
| BF: | 0.53 | AK: | 8.5 |
| V: | 2.75 in | LL: | 4.25 in |
| AA: | 14 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| T: | 1.625 | BD: | 9 |
| AB: | 6.38 | D: | 4.5 |
| I: | 6.1 in | AF: | 0.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.2 | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Assembly: | YF-1 |
| Ratio: | 100:1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Model Code: | 42YF |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

