How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | V: | 2.75 in |
| AG: | 8.5 | AB: | 6.38 |
| LL: | 4.25 in | G: | 3.26 |
| D: | 4.5 | AA: | 14 |
| BD: | 9 | BF: | 0.53 |
| T: | 1.625 | H: | 0.53 in |
| AK: | 8.5 | AF: | 0.38 |
| BE1: | 0.5 in | AJ: | 7.25 |
| P: | 3.69 in | I: | 6.1 in |
Technical Specifications
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.3 | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 1 | Output RPM: | 117 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

