How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AB: | 6.38 |
| I: | 6.1 in | LL: | 4.25 in |
| BF: | 0.53 | D: | 4.5 |
| AG: | 8.5 | V: | 2.75 in |
| AE2: | 0.63 | AF: | 0.38 |
| AJ: | 7.25 | H: | 0.53 in |
| BD: | 9 | BE1: | 0.5 in |
| LQ1: | 7.21 in | T: | 1.625 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AA: | 14 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 42YF |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 117 |
| Assembly: | YF-1 | Ratio: | 15:1 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Bore Code: | 26 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 9.3 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

