How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | P: | 3.69 in |
| AJ: | 7.25 | AF: | 0.38 |
| LQ1: | 7.21 in | AK: | 8.5 |
| H: | 0.53 in | AA: | 14 |
| BE1: | 0.5 in | LL: | 4.25 in |
| G: | 3.26 | V: | 2.75 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | BD: | 9 |
| AG: | 8.5 | I: | 6.1 in |
| D: | 4.5 | T: | 1.625 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.3 |
| Output Diameter (in): | 1.625 in | Input Style: | C-Face Quill |
| Output RPM: | 117 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Model Code: | 42YF | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

