How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| P: | 3.69 in | G: | 3.26 |
| LL: | 4.25 in | T: | 1.625 |
| D: | 4.5 | AE2: | 0.63 |
| AF: | 0.38 | H: | 0.53 in |
| AA: | 14 | I: | 6.1 in |
| V: | 2.75 in | LQ1: | 7.21 in |
| BF: | 0.53 | AJ: | 7.25 |
| AB: | 6.38 | AG: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 7.59 | Assembly: | YF-1 |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

