How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | AJ: | 7.25 |
| T: | 1.625 | BD: | 9 |
| AK: | 8.5 | AE2: | 0.63 |
| P: | 3.69 in | D: | 4.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AF: | 0.38 |
| LL: | 4.25 in | AA: | 14 |
| H: | 0.53 in | AB: | 6.38 |
| G: | 3.26 | V: | 2.75 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Gear Type: | Worm | Assembly: | YF-1 |
| Ratio Range: | 20:1 | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 7.59 | Service Factor: | 1 |
| Output RPM: | 87.5 | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

