How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | G: | 3.26 |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AE2: | 0.63 |
| BE1: | 0.5 in | BF: | 0.53 |
| T: | 1.625 | H: | 0.53 in |
| AA: | 14 | LL: | 4.25 in |
| AK: | 8.5 | D: | 4.5 |
| P: | 3.69 in | V: | 2.75 in |
| AG: | 8.5 | BD: | 9 |
| AJ: | 7.25 | I: | 6.1 in |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.625 in | Output RPM: | 87.5 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 26 | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 7.59 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 20:1 | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

