How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.625 |
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AE2: | 0.63 | AG: | 8.5 |
| H: | 0.53 in | LQ1: | 7.21 in |
| BF: | 0.53 | AB: | 6.38 |
| AA: | 14 | D: | 4.5 |
| BD: | 9 | I: | 6.1 in |
| V: | 2.75 in | LL: | 4.25 in |
| AF: | 0.38 | P: | 3.69 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 6.24 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

