How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BD: | 9 |
| BE1: | 0.5 in | H: | 0.53 in |
| BF: | 0.53 | AE2: | 0.63 |
| LL: | 4.25 in | D: | 4.5 |
| AG: | 8.5 | LQ1: | 7.21 in |
| G: | 3.26 | AF: | 0.38 |
| AJ: | 7.25 | AK: | 8.5 |
| AA: | 14 | P: | 3.69 in |
| T: | 1.625 | AB: | 6.38 |
| V: | 2.75 in | I: | 6.1 in |
Technical Specifications
| Bore Code: | 26 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 1 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 5.23 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

