How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | BD: | 9 |
| AB: | 6.38 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AK: | 8.5 | LQ1: | 7.21 in |
| H: | 0.53 in | I: | 6.1 in |
| D: | 4.5 | AE2: | 0.63 |
| P: | 3.69 in | T: | 1.625 |
| G: | 3.26 | AA: | 14 |
| BE1: | 0.5 in | AF: | 0.38 |
| LL: | 4.25 in | AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.23 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Input Bore (C Face): | 1.125 | Model Code: | 42YF |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

