How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.38 |
| AK: | 8.5 | D: | 4.5 |
| LQ1: | 7.21 in | G: | 3.26 |
| I: | 6.1 in | BE1: | 0.5 in |
| V: | 2.75 in | AG: | 8.5 |
| AB: | 6.38 | P: | 3.69 in |
| LL: | 4.25 in | T: | 1.625 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| BD: | 9 | AE2: | 0.63 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output RPM: | 58.3 | Bore Code: | 26 |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 5.23 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

