How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AB: | 6.38 |
| D: | 4.5 | AF: | 0.38 |
| V: | 2.75 in | AA: | 14 |
| AG: | 8.5 | G: | 3.26 |
| AK: | 8.5 | H: | 0.53 in |
| LL: | 4.25 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| BD: | 9 | BF: | 0.53 |
| BE1: | 0.5 in | AE2: | 0.63 |
| T: | 1.625 | P: | 3.69 in |
Technical Specifications
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Bore Code: | 26 |
| Input HP @ 1750 RPM: | 5.23 | Ratio Range: | 30:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

