How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | LL: | 4.25 in |
| P: | 3.69 in | LQ1: | 7.21 in |
| BF: | 0.53 | H: | 0.53 in |
| AB: | 6.38 | D: | 4.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 1.625 | AK: | 8.5 |
| AG: | 8.5 | AA: | 14 |
| BD: | 9 | I: | 6.1 in |
| AF: | 0.38 | G: | 3.26 |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.625 in |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

