How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | V: | 2.75 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | BF: | 0.53 |
| AF: | 0.38 | I: | 6.1 in |
| H: | 0.53 in | AG: | 8.5 |
| D: | 4.5 | AE2: | 0.63 |
| AJ: | 7.25 | T: | 1.625 |
| BE1: | 0.5 in | G: | 3.26 |
| LQ1: | 7.21 in | AA: | 14 |
| BD: | 9 | P: | 3.69 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.2 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Model Code: | 42YF | Ratio: | 40:1 |
| Series Code: | OE | Bore Code: | 26 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

