How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | T: | 1.625 |
| LQ1: | 7.21 in | G: | 3.26 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AB: | 6.38 |
| V: | 2.75 in | LL: | 4.25 in |
| H: | 0.53 in | P: | 3.69 in |
| I: | 6.1 in | AK: | 8.5 |
| AF: | 0.38 | AE2: | 0.63 |
| BF: | 0.53 | AG: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.2 | Model Code: | 42YF |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.625 in | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Bore Code: | 26 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

