How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BD: | 9 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AB: | 6.38 |
| AJ: | 7.25 | AG: | 8.5 |
| I: | 6.1 in | T: | 1.625 |
| G: | 3.26 | AK: | 8.5 |
| BE1: | 0.5 in | P: | 3.69 in |
| BF: | 0.53 | AA: | 14 |
| AF: | 0.38 | LL: | 4.25 in |
| V: | 2.75 in | LQ1: | 7.21 in |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output RPM: | 339 | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Assembly: | YF-1 |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 15.5 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

