How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BF: | 0.53 |
| AJ: | 7.25 | AA: | 14 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | D: | 4.5 |
| AK: | 8.5 | LQ1: | 7.21 in |
| LL: | 4.25 in | AE2: | 0.63 |
| G: | 3.26 | T: | 1.625 |
| BD: | 9 | AF: | 0.38 |
| AB: | 6.38 | AG: | 8.5 |
| I: | 6.1 in | P: | 3.69 in |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 3.39 | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YF | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

