How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 8.5 |
| D: | 4.5 | G: | 3.26 |
| P: | 3.69 in | I: | 6.1 in |
| BF: | 0.53 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AF: | 0.38 | BE1: | 0.5 in |
| AB: | 6.38 | AJ: | 7.25 |
| AE2: | 0.63 | V: | 2.75 in |
| T: | 1.625 | BD: | 9 |
| AA: | 14 | LQ1: | 7.21 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Output RPM: | 35 | Output Diameter (in): | 1.625 in |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 3.39 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Bore Code: | 26 |
| Assembly: | YF-1 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

