How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | V: | 2.75 in |
| H: | 0.53 in | BD: | 9 |
| LL: | 4.25 in | G: | 3.26 |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| T: | 1.625 | AE2: | 0.63 |
| AJ: | 7.25 | AG: | 8.5 |
| D: | 4.5 | BF: | 0.53 |
| I: | 6.1 in | AK: | 8.5 |
| AA: | 14 | AB: | 6.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.25 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.39 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

