How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| T: | 1.625 | AE2: | 0.63 |
| LQ1: | 7.21 in | D: | 4.5 |
| AF: | 0.38 | AB: | 6.38 |
| LL: | 4.25 in | AA: | 14 |
| I: | 6.1 in | G: | 3.26 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | H: | 0.53 in |
| AJ: | 7.25 | V: | 2.75 in |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YF |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 14.1 |
| Service Factor: | 1 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Output RPM: | 233 |
| Bore Code: | 26 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Ratio: | 7.5:1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

