How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AK: | 8.5 |
| I: | 6.1 in | LQ1: | 7.21 in |
| AE2: | 0.63 | LL: | 4.25 in |
| AF: | 0.38 | BE1: | 0.5 in |
| BD: | 9 | AJ: | 7.25 |
| AB: | 6.38 | AG: | 8.5 |
| BF: | 0.53 | AA: | 14 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | T: | 1.625 |
| G: | 3.26 | V: | 2.75 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 14.1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 26 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

