How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | LL: | 4.25 in |
| T: | 1.625 | AK: | 8.5 |
| AA: | 14 | AF: | 0.38 |
| P: | 3.69 in | AE2: | 0.63 |
| G: | 3.26 | V: | 2.75 in |
| BE1: | 0.5 in | AB: | 6.38 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | D: | 4.5 |
| H: | 0.53 in | LQ1: | 7.21 in |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Bore Code: | 26 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 14.1 |
| Model Code: | 42YF | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

