How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 4.25 in |
| AB: | 6.38 | V: | 2.75 in |
| I: | 6.1 in | AJ: | 7.25 |
| T: | 1.625 | BE1: | 0.5 in |
| BD: | 9 | G: | 3.26 |
| LQ1: | 7.21 in | P: | 3.69 in |
| AK: | 8.5 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AF: | 0.38 | D: | 4.5 |
| AA: | 14 | AE2: | 0.63 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Series Code: | OE | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Bore Code: | 26 | Input HP @ 1750 RPM: | 14.1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

