How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BD: | 9 |
| AG: | 8.5 | AA: | 14 |
| AE2: | 0.63 | LQ1: | 7.21 in |
| AJ: | 7.25 | V: | 2.75 in |
| P: | 3.69 in | AF: | 0.38 |
| T: | 1.625 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | G: | 3.26 |
| AB: | 6.38 | H: | 0.53 in |
| I: | 6.1 in | D: | 4.5 |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 1.79 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Product Type: | Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Model Code: | 42YF | Bore Code: | 26 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

