How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 2.75 in |
| P: | 3.69 in | D: | 4.5 |
| BD: | 9 | AA: | 14 |
| T: | 1.625 | LQ1: | 7.21 in |
| AF: | 0.38 | AB: | 6.38 |
| LL: | 4.25 in | AG: | 8.5 |
| I: | 6.1 in | G: | 3.26 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 1.79 | Output Key: | 3/8 X 3.00 |
| Ratio: | 80:1 | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Series Code: | OE |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

