How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | D: | 4.5 |
| AB: | 6.38 | AA: | 14 |
| AJ: | 7.25 | V: | 2.75 in |
| AK: | 8.5 | BF: | 0.53 |
| LQ1: | 7.21 in | LL: | 4.25 in |
| I: | 6.1 in | T: | 1.625 |
| G: | 3.26 | BD: | 9 |
| H: | 0.53 in | AF: | 0.38 |
| AE2: | 0.63 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Model Code: | 42YF | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Series Code: | OE |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.2 | Assembly: | YF-1 |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

