How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BE1: | 0.5 in |
| AJ: | 7.25 | AE2: | 0.63 |
| AK: | 8.5 | H: | 0.53 in |
| BF: | 0.53 | AB: | 6.38 |
| LQ1: | 7.21 in | AF: | 0.38 |
| T: | 1.625 | I: | 6.1 in |
| BD: | 9 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AA: | 14 | P: | 3.69 in |
| V: | 2.75 in | LL: | 4.25 in |
Technical Specifications
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 7.59 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | 1 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Output RPM: | 87.5 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 26 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

